Live Chat
We provide the broadest portfolio of clock and timing systems in the industry. Our state-of-the-art solutions are based on our long heritage in the field of synchronization and timing and vertical integration of our core timing technologies. Our portfolio of clock and timing systems supports today's precise timing standards, including GNSS-based timing, IEEE® 1588 Precise Time Protocol (PTP), Network Time Protocol (NTP), synchronous Ethernet and DOCSIS® timing.
Our PNT plug-in cards with Miniature Atomic Clocks (MACs), M-Code/GNSS receivers, IMUs, Software Designed Radios (SDR) and more can be integrated into next-generation PNT systems based on an OpenVPX form factor and developed in alignment with the SOSA Technical Standard™.
The GridTime™ 3000 GNSS time server is a software-enabled solution that provides enhanced levels of redundant, secure and resilient timing for power utility substations. It generates precise time and frequency signals to synchronize analog and digital communication systems within the substation.
Our SyncServer S600 family of secure time servers provides industry-leading accuracy, security and reliability. Our latest release—SyncServer with BlueSky™ technology—detects GPS jamming- and spoofing-related anomalies in real time to protect essential time and frequency outputs.
Our TimeProvider 4100 gateway clock is a best-in-class IEEE 1588 Grandmaster with extensive port fanout. The TimeProvider 4100 v2.3 series expands on key core capabilities that are necessary for operators of critical infrastructures, including 5G wireless networks.
Critical infrastructures require intelligent management tools to ensure secure and resilient timing. The TimePictra software suite provides control and visibility of the entire end-to-end synchronization network including the virtual Primary Reference Time Clock (vPRTC).
Our BlueSky GNSS Firewall protects deployed GNSS systems by providing a cost-effective overlay solution that is installed between existing GNSS antennas and GNSS systems. The BlueSky GNSS Firewall protects systems inside the firewall from untrusted sky-based signals outside the firewall. SkyWire™ technology enables geographically dispersed clocks to be measured and verified with nanosecond level precision.
The SyncSystem 4380A is a robust measurement and distribution platform for high-performance clock and timing applications. The SyncSystem 4380A Time Scale Edition builds on these capabilities with advanced time scale features, enabling it to serve as a complete time scale system that can operate autonomously with UTC traceability when connected to clocks or as the centerpiece of our turnkey Precise Time Scale System.
Secure Position, Navigation and Time (PNT) solutions use a variety of methods to minimize inherent GNSS vulnerabilities. These methods include detecting threats using multiple Global Navigation Satellite System (GNSS) constellations (GPS, Galileo and GLONASS), offering alternate PNT delivery methods and backing up PNT sources with degraded accuracy for short operational periods.
The virtual Primary Reference Time Clock (vPRTC) is a highly secure and resilient network-based timing architecture that has been developed to meet the expanding needs of modern critical infrastructures, including 5G, transportation, data centers and power utilities.
Time and, in particular, log file timestamps are essential in the secure operation of a Zero Trust network. Meaningful network telemetry and syslogs from servers, routers, switches and other sources rely on an accurate and precise time source for synchronization. For this reason, and more, time from a trusted source becomes foundational to the Zero Trust network.
We are the leaders in combining M-Code with the best time and frequency technology for reliable system operation in GPS-denied environments.
We have a proven track record of providing custom M-Code time and frequency solutions for military and secure government applications, standard/configurable M-Code timing products and the essential atomic oscillators for your specific M-Code-enabled application.
Learn how to submit RMA service requests and access other support resources.
If you would like to receive more information about our synchronization and timing solutions, download our quarterly Time to Sync newsletter.
Live Chat